*********************************************************** * * PBSS4041PT * * Nexperia * * Low VCEsat (BISS) PNP Transistor * IC = 2.7A * VCEO = 60V * hFE = min. 200 typ. 300 @ 2V/500 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4041PT 1 2 3 Q1 1 2 3 MAIN 0.8168 Q2 11 2 3 MAIN 0.1832 RQ 1 11 4.856 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 8.658E-13 + NF = 0.983 + ISE = 7.914E-14 + NE = 1.275 + BF = 337 + IKF = 4.515 + VAF = 60.25 + NR = 0.9822 + ISC = 3.734E-13 + NC = 1.599 + BR = 30.24 + IKR = 2.257 + VAR = 22.83 + RB = 29 + IRB = 0.00075 + RBM = 4.5 + RE = 0.02261 + RC = 0.02024 + XTB = 1.94 + EG = 1.11 + XTI = 8.772 + CJE = 3.91E-10 + VJE = 0.7841 + MJE = 0.3923 + TF = 1.244E-09 + XTF = 25 + VTF = 1.19 + ITF = 1.341 + PTF = 0 + CJC = 1.27E-10 + VJC = 0.9003 + MJC = 0.466 + XCJC = 1 + TR = 1.8E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 2.284E-13 + N = 1.019 + BV = 1000 + IBV = 0.001 + RS = 1034 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *