*********************************************************** * * PBSS4041NZ * * Nexperia * * Low VCEsat (BISS) NPN Transistor * IC = 7A * VCEO = 60V * hFE = min. 300 typ. 500 @ 2V/500 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4041NZ 1 2 3 Q1 1 2 3 MAIN 0.8308 Q2 11 2 3 MAIN 0.1692 RQ 1 11 3.742 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.002E-12 + NF = 0.9906 + ISE = 1.479E-11 + NE = 2.775 + BF = 627 + IKF = 40.67 + VAF = 61.96 + NR = 0.9904 + ISC = 4.235E-14 + NC = 1.147 + BR = 227.7 + IKR = 5.709 + VAR = 25 + RB = 12 + IRB = 0.0006 + RBM = 1.3 + RE = 0.008241 + RC = 0.00216 + XTB = 0.8689 + EG = 1.11 + XTI = 7.766 + CJE = 1.446E-09 + VJE = 0.7153 + MJE = 0.3516 + TF = 1.104E-09 + XTF = 14.4 + VTF = 2 + ITF = 0.7713 + PTF = 0 + CJC = 1.886E-10 + VJC = 0.2724 + MJC = 0.3249 + XCJC = 1 + TR = 1.25E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 2.815E-13 + N = 1.035 + BV = 1000 + IBV = 0.001 + RS = 542.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *