*********************************************************** * * PBSS4041NX * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 6,2 A * Vceo = 60 V * hFE = min. 300 typ. 500 @ 2V/500 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 08/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4041NX 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.699E-012 + NF = 0.9827 + ISE = 5.649E-014 + NE = 1.387 + BF = 730 + IKF = 2.123 + VAF = 7.318 + NR = 0.982 + ISC = 5.895E-017 + NC = 0.9708 + BR = 300 + IKR = 2.298 + VAR = 21.58 + RB = 20 + IRB = 0.0006 + RBM = 3.3 + RE = 0.018 + RC = 0.007 + XTB = 0.429 + EG = 1.11 + XTI = 9.618 + CJE = 9.356E-010 + VJE = 0.7562 + MJE = 0.3541 + TF = 1.5E-009 + XTF = 7 + VTF = 1.1 + ITF = 2 + PTF = 0 + CJC = 1.388E-010 + VJC = 0.4612 + MJC = 0.4336 + XCJC = 1 + TR = 3.6E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 2.758E-013 + N = 0.9906 + BV = 1000 + IBV = 0.001 + RS = 2555 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *