*********************************************************** * * PBSS4041NT * * Nexperia * * Low VCEsat (BISS) NPN Transistor * IC = 3.8A * VCEO = 60V * hFE = 500 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4041NT 1 2 3 Q1 1 2 3 MAIN 0.8168 Q2 11 2 3 MAIN 0.1832 RQ 1 11 9.276 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.183E-12 + NF = 0.9583 + ISE = 1.866E-14 + NE = 1.292 + BF = 620 + IKF = 1.867 + VAF = 28.29 + NR = 0.9583 + ISC = 3.734E-13 + NC = 2.056 + BR = 125 + IKR = 2.568 + VAR = 22.83 + RB = 38 + IRB = 0.0003955 + RBM = 3.5 + RE = 0.02261 + RC = 0.007035 + XTB = 1.223 + EG = 1.11 + XTI = 4.985 + CJE = 4.285E-10 + VJE = 0.7161 + MJE = 0.3537 + TF = 7.44E-10 + XTF = 21.51 + VTF = 1.19 + ITF = 1.541 + PTF = 0 + CJC = 5.671E-11 + VJC = 0.2859 + MJC = 0.3488 + XCJC = 1 + TR = 6.8E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 3.586E-14 + N = 0.958 + BV = 1000 + IBV = 0.001 + RS = 1034 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *