*********************************************************** * * PBSS4032PX * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 4,2 A * Vceo = 30 V * hFE = min. 200 typ. 350 @ 2V/500 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 23/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT PBSS4032PX 1 2 3 Q1 1 2 3 MAIN 0.9565 Q2 11 2 3 MAIN 0.04353 RQ 1 11 15.67 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.403E-12 + NF = 0.9766 + ISE = 1.758E-13 + NE = 1.366 + BF = 431.1 + IKF = 3.523 + VAF = 37.47 + NR = 0.9743 + ISC = 4.66E-13 + NC = 1.103 + BR = 4.544 + IKR = 5 + VAR = 8 + RB = 80 + IRB = 8.453E-06 + RBM = 0.82 + RE = 0.0143 + RC = 0.01829 + XTB = 1.927 + EG = 1.11 + XTI = 5.141 + CJE = 6.128E-10 + VJE = 0.7614 + MJE = 0.3822 + TF = 1.8E-09 + XTF = 15 + VTF = 1 + ITF = 3.5 + PTF = 0 + CJC = 2.445E-10 + VJC = 0.4019 + MJC = 0.3186 + XCJC = 1 + TR = 1.9E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 5.843E-15 + N = 0.9795 + BV = 1000 + IBV = 0.001 + RS = 0.001 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *