*********************************************************** * * PBSS4032PT * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2.4A * VCEO = 30V * hFE = min. 200 typ. 320 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 48/2009 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PBSS4032PT 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 6.383E-013 + NF = 0.9663 + ISE = 5.297E-014 + NE = 1.278 + BF = 513 + IKF = 0.6 + VAF = 3.508 + NR = 0.9635 + ISC = 9.627E-014 + NC = 1.103 + BR = 4.111 + IKR = 0.4526 + VAR = 8 + RB = 20 + IRB = 5E-006 + RBM = 0.83 + RE = 0.01 + RC = 0.05363 + XTB = 1.789 + EG = 1.11 + XTI = 8.722 + CJE = 2.574E-010 + VJE = 0.7477 + MJE = 0.3725 + TF = 1.18E-009 + XTF = 15 + VTF = 2 + ITF = 3 + PTF = 0 + CJC = 1.153E-010 + VJC = 0.3826 + MJC = 0.3083 + XCJC = 1 + TR = 1.35E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *