*********************************************************** * * PBSS4032PD * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2.7A * VCEO = 30V * hFE = min. 200 typ. 350 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 48/2009 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PBSS4032PD 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.296E-012 + NF = 0.9717 + ISE = 2.27E-013 + NE = 1.398 + BF = 449.9 + IKF = 1.072 + VAF = 24.13 + NR = 0.9705 + ISC = 2.667E-013 + NC = 1.159 + BR = 3.8 + IKR = 0.7 + VAR = 11.1 + RB = 19 + IRB = 0.001 + RBM = 0.21 + RE = 0.04575 + RC = 0.01991 + XTB = 1.741 + EG = 1.11 + XTI = 6.794 + CJE = 3.895E-010 + VJE = 0.769 + MJE = 0.3853 + TF = 2.3E-009 + XTF = 10 + VTF = 1 + ITF = 3 + PTF = 0 + CJC = 1.702E-010 + VJC = 0.4209 + MJC = 0.33 + XCJC = 1 + TR = 3E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7 .ENDS *