*********************************************************** * * PBSS4032NZ * * Nexperia * * Low VCEsat NPN Transistor * Ic = 4,9 A * Vceo = 30 V * hFE = min. 300 typ. 500 @ 2V/0,5 A (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 13/2018 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PBSS4032NZ 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN NPN + IS = 1.265E-012 + NF = 0.9785 + ISE = 4.446E-014 + NE = 1.508 + BF = 585 + IKF = 9.5 + VAF = 80 + NR = 0.9775 + ISC = 3.865E-013 + NC = 1.541 + BR = 4.395 + IKR = 1.2 + VAR = 12.51 + RB = 12.5 + IRB = 0.00012 + RBM = 7 + RE = 0.02514 + RC = 0.01049 + XTB = 1.776 + EG = 1.11 + XTI = 9.852 + CJE = 7.413E-010 + VJE = 0.7065 + MJE = 0.3445 + TF = 1.15E-009 + XTF = 15 + VTF = 1.3 + ITF = 1.5 + PTF = 0 + CJC = 2.151E-010 + VJC = 0.501 + MJC = 0.3892 + XCJC = 1 + TR = 5.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *