*********************************************************** * * PBSS4032NT * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 2,6A * VCEO = 30V * hFE = min. 300 typ.500 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 13/2018 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PBSS4032NT 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN NPN + IS = 7.347E-013 + NF = 0.97 + ISE = 4.315E-014 + NE = 1.563 + BF = 666 + IKF = 2 + VAF = 40 + NR = 0.9676 + ISC = 4.401E-014 + NC = 1.65 + BR = 4.1 + IKR = 0.5 + VAR = 12 + RB = 12 + IRB = 0.0002 + RBM = 0.626 + RE = 0.03312 + RC = 0.01531 + XTB = 1.509 + EG = 1.11 + XTI = 9.523 + CJE = 3.04E-010 + VJE = 0.7213 + MJE = 0.3439 + TF = 9E-010 + XTF = 20 + VTF = 1 + ITF = 1 + PTF = 0 + CJC = 9.811E-011 + VJC = 0.5732 + MJC = 0.4112 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *