*********************************************************** * * PBSS4032ND * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 3,5 A * VCEO = 30 V * hFE = min. 300 typ. 500 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1:4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 13/2018 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PBSS4032ND 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN NPN + IS = 1.054E-012 + NF = 0.9733 + ISE = 4.315E-014 + NE = 1.563 + BF = 520 + IKF = 3.682 + VAF = 125.1 + NR = 0.9723 + ISC = 4.401E-014 + NC = 1.65 + BR = 4 + IKR = 0.4758 + VAR = 12.51 + RB = 12.5 + IRB = 0.00012 + RBM = 7 + RE = 0.03 + RC = 0.01991 + XTB = 1.346 + EG = 1.11 + XTI = 5.262 + CJE = 4.779E-010 + VJE = 0.7128 + MJE = 0.346 + TF = 1.7E-009 + XTF = 10 + VTF = 0.5 + ITF = 2.5 + PTF = 0 + CJC = 1.466E-010 + VJC = 0.5865 + MJC = 0.4179 + XCJC = 1 + TR = 1.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *