*********************************************************** * * PBSS4021SPN * * Nexperia * * Low VCEsat (BISS) double NPN/PNP Transistor * Ic = 7,5 / 6,3A * Vceo = 20 V each * hFE = 550 / 400 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT96-1 (SO8) * * Package Pin 1;5: Emitter;Collector (Q1;Q2) * Package Pin 2;6: Base;Collector (Q1;Q2) * Package Pin 3;7: Emitter;Collector (Q2;Q1) * Package Pin 4;8: Base;Collector (Q2;Q1) * * Extraction date (week/year): 19/2021 (TR1) / 08/2018 (TR2) * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4021SPN_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.779E-12 + NF = 0.979 + ISE = 2.594E-14 + NE = 1.313 + BF = 664 + IKF = 9.912 + VAF = 30.07 + NR = 0.9792 + ISC = 3.388E-16 + NC = 0.9708 + BR = 563.8 + IKR = 3.148 + VAR = 21.58 + RB = 19 + IRB = 0.00075 + RBM = 4.4 + RE = 0.01672 + RC = 0.002985 + XTB = 0.5495 + EG = 1.11 + XTI = 5.288 + CJE = 9.901E-10 + VJE = 0.752 + MJE = 0.3508 + TF = 2E-09 + XTF = 1 + VTF = 2.5 + ITF = 0.5 + PTF = 0 + CJC = 2.139E-10 + VJC = 0.4 + MJC = 0.31 + XCJC = 1 + TR = 1.1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 2.407E-14 + N = 1.059 + BV = 1000 + IBV = 0.001 + RS = 3518 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PBSS4021SPN_PNP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.564E-012 + NF = 0.9892 + ISE = 3.076E-013 + NE = 1.356 + BF = 411.2 + IKF = 4.528 + VAF = 27.3 + NR = 0.9899 + ISC = 2.002E-014 + NC = 1.056 + BR = 173.6 + IKR = 2.64 + VAR = 12.69 + RB = 13.5 + IRB = 0.001 + RBM = 2.2 + RE = 0.0182 + RC = 0.009262 + XTB = 1.804 + EG = 1.11 + XTI = 8.231 + CJE = 8.619E-010 + VJE = 0.7893 + MJE = 0.3914 + TF = 2.5E-009 + XTF = 2 + VTF = 5 + ITF = 2 + PTF = 0 + CJC = 2.627E-010 + VJC = 0.3816 + MJC = 0.2806 + XCJC = 1 + TR = 1.3E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 3.939E-013 + N = 1.138 + BV = 1000 + IBV = 0.001 + RS = 1159 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *