*********************************************************** * * PBSS4021SP * * Nexperia * * Low VCEsat PNP (BISS) double PNP/PNP Transistor * IC = 6,3 A * VCEO = 20 V * hFE = typ. 550 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 96-1 * * Package Pin 1;5: Emitter;Collector * Package Pin 2;6: Base;Collector * Package Pin 3;7: Emitter;Collector * Package Pin 4;8: Base;Collector * * Extraction date (week/year): 08/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4021SP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.564E-012 + NF = 0.9892 + ISE = 3.076E-013 + NE = 1.356 + BF = 411.2 + IKF = 4.528 + VAF = 27.3 + NR = 0.9899 + ISC = 2.002E-014 + NC = 1.056 + BR = 173.6 + IKR = 2.64 + VAR = 12.69 + RB = 13.5 + IRB = 0.001 + RBM = 2.2 + RE = 0.0182 + RC = 0.009262 + XTB = 1.804 + EG = 1.11 + XTI = 8.231 + CJE = 8.619E-010 + VJE = 0.7893 + MJE = 0.3914 + TF = 2.5E-009 + XTF = 2 + VTF = 5 + ITF = 2 + PTF = 0 + CJC = 2.627E-010 + VJC = 0.3816 + MJC = 0.2806 + XCJC = 1 + TR = 1.3E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 3.939E-013 + N = 1.138 + BV = 1000 + IBV = 0.001 + RS = 1159 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *