*********************************************************** * * PBSS4021SN * * Nexperia * * Low VCEsat NPN (BISS) double NPN/NPN Transistor * IC = 7,5 A * VCEO = 20 V * hFE = typ. 550 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 96-1 * * Package Pin 1;5: Emitter;Collector * Package Pin 2;6: Base;Collector * Package Pin 3;7: Emitter;Collector * Package Pin 4;8: Base;Collector * * Extraction date (week/year): 19/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4021SN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.779E-12 + NF = 0.979 + ISE = 2.594E-14 + NE = 1.313 + BF = 664 + IKF = 9.912 + VAF = 30.07 + NR = 0.9792 + ISC = 3.388E-16 + NC = 0.9708 + BR = 563.8 + IKR = 3.148 + VAR = 21.58 + RB = 19 + IRB = 0.00075 + RBM = 4.4 + RE = 0.01672 + RC = 0.002985 + XTB = 0.5495 + EG = 1.11 + XTI = 5.288 + CJE = 9.901E-10 + VJE = 0.752 + MJE = 0.3508 + TF = 2E-09 + XTF = 1 + VTF = 2.5 + ITF = 0.5 + PTF = 0 + CJC = 2.139E-10 + VJC = 0.4 + MJC = 0.31 + XCJC = 1 + TR = 1.1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 2.407E-14 + N = 1.059 + BV = 1000 + IBV = 0.001 + RS = 3518 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *