*********************************************************** * * PBSS4021PZ * * Nexperia * * Low VCEsat (BISS) PNP Transistor * IC = 6.6A * VCEO = 20V * hFE = min. 250 typ. 400 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4021PZ 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 3.528E-12 + NF = 0.9954 + ISE = 4.539E-13 + NE = 1.704 + BF = 409 + IKF = 10.89 + VAF = 21.03 + NR = 0.9955 + ISC = 9.805E-13 + NC = 5.668 + BR = 253 + IKR = 4.671 + VAR = 10 + RB = 8.5 + IRB = 0.001 + RBM = 1.5 + RE = 0.008464 + RC = 0.01044 + XTB = 2.53 + EG = 1.11 + XTI = 7.453 + CJE = 1.232E-09 + VJE = 0.7834 + MJE = 0.3966 + TF = 2.22E-09 + XTF = 5 + VTF = 3 + ITF = 0.45 + PTF = 0 + CJC = 3.725E-10 + VJC = 0.3757 + MJC = 0.2764 + XCJC = 1 + TR = 1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 3.283E-14 + N = 1.114 + BV = 1000 + IBV = 0.001 + RS = 2514 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *