*********************************************************** * * PBSS4021PX * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 6,2 A * VCEO = 20 V * hFE = min. 250 typ. 400 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 33/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4021PX 1 2 3 Q1 1 2 3 MAIN 0.899 Q2 11 2 3 MAIN 0.101 RQ 1 11 1 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.614E-12 + NF = 1.026 + ISE = 1.146E-13 + NE = 1.634 + BF = 458.3 + IKF = 7.723 + VAF = 15.66 + NR = 1.026 + ISC = 6.228E-14 + NC = 2.22 + BR = 233 + IKR = 4.878 + VAR = 8.896 + RB = 4 + IRB = 0.001 + RBM = 1.7 + RE = 0.008166 + RC = 0.009087 + XTB = 0.7469 + EG = 1.11 + XTI = 0.3159 + CJE = 8.333E-10 + VJE = 0.8107 + MJE = 0.4109 + TF = 1.482E-09 + XTF = 2 + VTF = 25 + ITF = 0.6933 + PTF = 0 + CJC = 3.273E-10 + VJC = 0.5138 + MJC = 0.3069 + XCJC = 1 + TR = 1.3E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5162 .MODEL DIODE D + IS = 1.026E-14 + N = 1.087 + BV = 1000 + IBV = 0.001 + RS = 1.557E+04 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *