*********************************************************** * * PBSS4021NZ * * Nexperia * * Low VCEsat (BISS) NPN Transistor * IC = 8 A * VCEO = 20 V * hFE = min. 300 typ. 550 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4021NZ 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.969E-12 + NF = 0.9897 + ISE = 2.5E-11 + NE = 2.759 + BF = 740 + IKF = 30.24 + VAF = 36.71 + NR = 0.9897 + ISC = 4.235E-14 + NC = 1.147 + BR = 534.3 + IKR = 6.289 + VAR = 15 + RB = 12 + IRB = 0.00065 + RBM = 2.3 + RE = 0.009401 + RC = 0.002016 + XTB = 0.9072 + EG = 1.11 + XTI = 7.357 + CJE = 1.396E-09 + VJE = 0.7244 + MJE = 0.362 + TF = 1.463E-09 + XTF = 7.211 + VTF = 5 + ITF = 0.736 + PTF = 0 + CJC = 2.938E-10 + VJC = 0.1057 + MJC = 0.1804 + XCJC = 1 + TR = 6E-10 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 4.903E-15 + N = 0.986 + BV = 1000 + IBV = 0.001 + RS = 1182 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *