*********************************************************** * * PBSS4021NX * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 7 A * VCEO = 20 V * hFE = min. 300 typ. 550 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 33/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4021NX 1 2 3 Q1 1 2 3 MAIN 0.9186 Q2 11 2 3 MAIN 0.08138 RQ 1 11 1.049 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.651E-12 + NF = 0.9675 + ISE = 2.123E-23 + NE = 0.6203 + BF = 695 + IKF = 16.87 + VAF = 22.58 + NR = 0.9675 + ISC = 3.734E-13 + NC = 2.056 + BR = 460 + IKR = 4.069 + VAR = 20 + RB = 38 + IRB = 0.0003955 + RBM = 2.65 + RE = 0.008432 + RC = 0.003511 + XTB = 0.2512 + EG = 1.11 + XTI = 0.08632 + CJE = 7.97E-10 + VJE = 0.7569 + MJE = 0.3634 + TF = 1.272E-09 + XTF = 3.766 + VTF = 1.241 + ITF = 2.486 + PTF = 0 + CJC = 1.03E-10 + VJC = 0.43 + MJC = 0.1427 + XCJC = 1 + TR = 1.3E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 2.696E-14 + N = 1.111 + BV = 1000 + IBV = 0.001 + RS = 2161 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *