*********************************************************** * * PBSS4021NT * * Nexperia * * Low VCEsat (BISS) NPN Transistor * IC = 4.3A * VCEO = 20V * hFE = min. 300 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4021NT 1 2 3 Q1 1 2 3 MAIN 0.9393 Q2 11 2 3 MAIN 0.06072 RQ 1 11 3.125 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.225E-12 + NF = 0.9609 + ISE = 1.782E-14 + NE = 1.252 + BF = 700 + IKF = 6.405 + VAF = 26.78 + NR = 0.9607 + ISC = 4.29E-14 + NC = 1.417 + BR = 340 + IKR = 2.527 + VAR = 13.33 + RB = 48 + IRB = 0.0007826 + RBM = 13 + RE = 0.02885 + RC = 0.004984 + XTB = 1.334 + EG = 1.11 + XTI = 10.1 + CJE = 4.171E-10 + VJE = 0.7313 + MJE = 0.3591 + TF = 9.034E-10 + XTF = 52 + VTF = 1.464 + ITF = 4.77 + PTF = 0 + CJC = 8.965E-11 + VJC = 0.1116 + MJC = 0.1901 + XCJC = 1 + TR = 1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8397 .MODEL DIODE D + IS = 1.009E-14 + N = 1.033 + BV = 1000 + IBV = 0.001 + RS = 3516 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *