*********************************************************** * * PBSS3540MB * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 500 mA * VCEO = 40 V * hFE = min.200 @ 2V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883B * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS3540MB 1 2 3 Q1 1 2 3 MAIN 0.7588 Q2 11 2 3 MAIN 0.2412 RQ 1 11 15.28 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4.403E-014 + NF = 1.001 + ISE = 2.323E-015 + NE = 1.354 + BF = 400 + IKF = 0.1629 + VAF = 19.32 + NR = 1 + ISC = 3.467E-015 + NC = 1.195 + BR = 30 + IKR = 0.114 + VAR = 20.5 + RB = 195 + IRB = 1E-005 + RBM = 10 + RE = 0.1299 + RC = 0.0736 + XTB = 1.418 + EG = 1.11 + XTI = 2.192 + CJE = 2.633E-011 + VJE = 0.7694 + MJE = 0.391 + TF = 7.552E-010 + XTF = 3.523 + VTF = 7.411 + ITF = 0.5276 + PTF = 0 + CJC = 1.102E-011 + VJC = 0.4429 + MJC = 0.3722 + XCJC = 1 + TR = 3.6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8944 .MODEL DIODE D + IS = 6.593E-016 + N = 1.091 + BV = 1000 + IBV = 0.001 + RS = 4.65E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *