*********************************************************** * * PBSS306NZ * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,1 A * VCEO = 100 V * hFE = min.200 typ.330 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 07/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS306NZ 1 2 3 Q1 1 2 3 PBSS306NZ D1 2 1 DIODE * .MODEL PBSS306NZ NPN + IS = 1.216E-012 + NF = 0.9839 + ISE = 2.083E-014 + NE = 1.563 + BF = 350 + IKF = 1.2 + VAF = 16 + NR = 0.985 + ISC = 1E-018 + NC = 0.7632 + BR = 60 + IKR = 5 + VAR = 19 + RB = 20 + IRB = 0.00075 + RBM = 0.7 + RE = 0.016 + RC = 0.014 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.057E-009 + VJE = 0.7297 + MJE = 0.3396 + TF = 9E-010 + XTF = 5 + VTF = 2 + ITF = 1.6 + PTF = 0 + CJC = 9.184E-011 + VJC = 0.3713 + MJC = 0.4127 + XCJC = 1 + TR = 1.6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.6 .MODEL DIODE D + IS = 1.967E-013 + N = 0.9858 + BV = 1000 + IBV = 0.001 + RS = 202 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *