*********************************************************** * * PBSS305PZ * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 4,5 A * VCEO = 80 V * hFE = min.200 typ.280 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 07/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS305PZ 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 8.97E-013 + NF = 0.9646 + ISE = 3.183E-013 + NE = 1.429 + BF = 300 + IKF = 2 + VAF = 8 + NR = 0.965 + ISC = 7.079E-013 + NC = 1.114 + BR = 46.56 + IKR = 5 + VAR = 10.6 + RB = 12 + IRB = 0.001472 + RBM = 0.7223 + RE = 0.02 + RC = 0.015 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.101E-010 + VJE = 0.7918 + MJE = 0.383 + TF = 1.5E-009 + XTF = 7 + VTF = 2 + ITF = 1.2 + PTF = 0 + CJC = 2.245E-010 + VJC = 0.7543 + MJC = 0.4566 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *