*********************************************************** * * PBSS305PD * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2 A * VCEO = 100 V * hFE = min.175 typ.275 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 08/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS305PD 1 2 3 Q1 1 2 3 PBSS305PD D1 1 2 DIODE * .MODEL PBSS305PD PNP + IS = 7.266E-13 + NF = 0.9757 + ISE = 2.931E-13 + NE = 1.47 + BF = 319.2 + IKF = 0.32 + VAF = 4 + NR = 0.981 + ISC = 2.582E-16 + NC = 0.9301 + BR = 15.5 + IKR = 8 + VAR = 18 + RB = 13.58 + IRB = 0.004571 + RBM = 0.6635 + RE = 0.03 + RC = 0.02 + XTB = 0.4127 + EG = 1.11 + XTI = 6.238 + CJE = 4.977E-10 + VJE = 0.8119 + MJE = 0.3949 + TF = 1.8E-09 + XTF = 20 + VTF = 0.65 + ITF = 0.95 + PTF = 0 + CJC = 5.189E-11 + VJC = 2 + MJC = 0.267 + XCJC = 1 + TR = 1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .MODEL DIODE D + IS = 2.884E-013 + N = 1.011 + BV = 1000 + IBV = 0.001 + RS = 312.6 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *