*********************************************************** * * PBSS305ND * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 3 A * VCEO = 100 V * hFE = min.70 typ.95 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 08/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * .SUBCKT PBSS305ND 1 2 3 Q1 1 2 3 PBSS305ND D1 2 1 DIODE * *The diode does not reflect a *physical device but improves *only modeling in the reverse *mode of operation. * .MODEL PBSS305ND NPN + IS = 5.603E-13 + NF = 0.9685 + ISE = 1.816E-13 + NE = 2.179 + BF = 340 + IKF = 0.65 + VAF = 20 + NR = 0.969 + ISC = 1E-18 + NC = 0.8 + BR = 62.52 + IKR = 1.3 + VAR = 50 + RB = 13.4 + IRB = 0.0006 + RBM = 1.95 + RE = 0.03 + RC = 0.025 + XTB = 1.114 + EG = 1.11 + XTI = 8.781 + CJE = 6.512E-10 + VJE = 0.6957 + MJE = 0.3312 + TF = 9.8E-10 + XTF = 10 + VTF = 0.5 + ITF = 0.25 + PTF = 0 + CJC = 6.298E-11 + VJC = 0.01607 + MJC = 0.1902 + XCJC = 1 + TR = 1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.1 .MODEL DIODE D + IS = 2.312E-013 + N = 1.041 + BV = 1000 + IBV = 0.001 + RS = 112.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *