*********************************************************** * * PBSS304PX * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 4,2 A * VCEO = 60 V * hFE = min.150 typ.230 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 05/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS304PX 1 2 3 Q1 1 2 3 PBSS304PX D1 1 2 DIODE * .MODEL PBSS304PX PNP + IS = 1.129E-012 + NF = 0.9684 + ISE = 1.69E-013 + NE = 1.398 + BF = 300 + IKF = 5.5 + VAF = 35 + NR = 0.968 + ISC = 2.791E-014 + NC = 1.081 + BR = 72.93 + IKR = 5 + VAR = 10.6 + RB = 15 + IRB = 0.0003 + RBM = 0.41 + RE = 0.012 + RC = 0.025 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.247E-010 + VJE = 0.8132 + MJE = 0.3963 + TF = 1.75E-009 + XTF = 4 + VTF = 1 + ITF = 0.8 + PTF = 0 + CJC = 2.79E-010 + VJC = 0.7386 + MJC = 0.4274 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7 .MODEL DIODE D + IS = 2.551E-013 + N = 1.128 + BV = 1000 + IBV = 0.001 + RS = 1.413 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *