*********************************************************** * * PBSS304PD * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 80 V * hFE = min.105 typ.145 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 48/2006 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS304PD 1 2 3 Q1 1 2 3 PBSS304PD D1 1 2 DIODE * .MODEL PBSS304PD PNP + IS = 5.481E-013 + NF = 0.9703 + ISE = 4.885E-014 + NE = 1.199 + BF = 400.9 + IKF = 1 + VAF = 19 + NR = 0.971 + ISC = 1E-018 + NC = 3 + BR = 19 + IKR = 5 + VAR = 10 + RB = 14.98 + IRB = 0.0006 + RBM = 0.6253 + RE = 0.035 + RC = 0.02 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 5.424E-010 + VJE = 0.7495 + MJE = 0.3703 + TF = 2.2E-009 + XTF = 3 + VTF = 0.59 + ITF = 0.8 + PTF = 0 + CJC = 1.506E-010 + VJC = 0.7795 + MJC = 0.4519 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .MODEL DIODE D + IS = 3.597E-013 + N = 1.073 + BV = 1000 + IBV = 0.001 + RS = 660.7 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *