*********************************************************** * * PBSS304NZ * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,2 A * VCEO = 60 V * hFE = min.250 typ.470 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 07/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS304NZ 1 2 3 Q1 1 2 3 PBSS304NZ D1 2 1 DIODE * .MODEL PBSS304NZ NPN + IS = 1.627E-012 + NF = 0.9605 + ISE = 7.603E-015 + NE = 1.366 + BF = 550 + IKF = 1.8 + VAF = 2 + NR = 0.961 + ISC = 3.895E-014 + NC = 1.153 + BR = 108 + IKR = 6.5 + VAR = 20 + RB = 20 + IRB = 0.00015 + RBM = 0.41 + RE = 0.016 + RC = 0.011 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.302E-010 + VJE = 0.7516 + MJE = 0.3495 + TF = 1.1E-009 + XTF = 10 + VTF = 1 + ITF = 1.4 + PTF = 0 + CJC = 1.714E-010 + VJC = 0.6475 + MJC = 0.4616 + XCJC = 1 + TR = 3E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.95 .MODEL DIODE D + IS = 5.976E-015 + N = 0.93 + BV = 1000 + IBV = 0.001 + RS = 523.6 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *