*********************************************************** * * PBSS304ND * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 3 A * VCEO = 80 V * hFE = min.70 typ.105 @ 2V/3A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector ;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 09/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS304ND 1 2 3 Q1 1 2 3 PBSS304ND D1 2 1 DIODE * .MODEL PBSS304ND NPN + IS = 5.564E-13 + NF = 0.9736 + ISE = 2.855E-13 + NE = 2.797 + BF = 422.7 + IKF = 0.8907 + VAF = 83.31 + NR = 0.9801 + ISC = 2.692E-14 + NC = 1.686 + BR = 55.29 + IKR = 3 + VAR = 16 + RB = 18.5 + IRB = 0.00035 + RBM = 2 + RE = 0.033 + RC = 0.024 + XTB = 1.279 + EG = 1.11 + XTI = 7.886 + CJE = 6.113E-10 + VJE = 0.7076 + MJE = 0.3385 + TF = 1.25E-09 + XTF = 16.31 + VTF = 0.5274 + ITF = 1.251 + PTF = 0 + CJC = 6.421E-11 + VJC = 0.4 + MJC = 0.3388 + XCJC = 1 + TR = 1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.1 .MODEL DIODE D + IS = 7.656E-014 + N = 0.975 + BV = 1000 + IBV = 0.001 + RS = 881 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *