*********************************************************** * * PBSS303PX * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 5,1 A * VCEO = 30 V * hFE = min.200 typ.310 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 06/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS303PX 1 2 3 Q1 1 2 3 PBSS303PX D1 1 2 DIODE * .MODEL PBSS303PX PNP + IS = 1.797E-012 + NF = 0.9878 + ISE = 2.024E-013 + NE = 1.518 + BF = 400 + IKF = 4 + VAF = 24 + NR = 0.9875 + ISC = 6.554E-014 + NC = 1.072 + BR = 140 + IKR = 3 + VAR = 7 + RB = 15.25 + IRB = 0.0008109 + RBM = 0.1448 + RE = 0.016 + RC = 0.009 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.781E-010 + VJE = 0.8192 + MJE = 0.3993 + TF = 1.9E-009 + XTF = 2 + VTF = 1.8 + ITF = 0.8 + PTF = 0 + CJC = 2.973E-010 + VJC = 0.464 + MJC = 0.2978 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 6.38E-016 + N = 1.037 + BV = 1000 + IBV = 0.001 + RS = 9003 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *