*********************************************************** * * PBSS303PD * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 60 V * hFE = min.95 typ.135 @ 2V/3A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 09/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS303PD 1 2 3 Q1 1 2 3 PBSS303PD D1 1 2 DIODE * .MODEL PBSS303PD PNP + IS = 6.57E-13 + NF = 0.9801 + ISE = 1.429E-13 + NE = 1.386 + BF = 290 + IKF = 2.4 + VAF = 30 + NR = 0.98 + ISC = 1E-18 + NC = 3 + BR = 32 + IKR = 1.4 + VAR = 20 + RB = 14.4 + IRB = 0.001472 + RBM = 1 + RE = 0.032 + RC = 0.027 + XTB = 1.788 + EG = 1.11 + XTI = 7.752 + CJE = 5.374E-10 + VJE = 0.7613 + MJE = 0.3745 + TF = 2.6E-09 + XTF = 2 + VTF = 0.8 + ITF = 0.6 + PTF = 0 + CJC = 1.955E-10 + VJC = 0.6368 + MJC = 0.399 + XCJC = 1 + TR = 2.6E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.65 .MODEL DIODE D + IS = 1.854E-013 + N = 1.112 + BV = 1000 + IBV = 0.001 + RS = 660.7 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *