*********************************************************** * * PBSS303NX * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,1 A * VCEO = 30 V * hFE = min.250 typ.430 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 08/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS303NX 1 2 3 Q1 1 2 3 PBSS303NX D1 2 1 DIODE * .MODEL PBSS303NX NPN + IS = 1.738E-012 + NF = 0.9779 + ISE = 5.321E-014 + NE = 1.856 + BF = 505 + IKF = 6 + VAF = 20 + NR = 0.978 + ISC = 1.357E-014 + NC = 1.183 + BR = 188 + IKR = 2.5 + VAR = 13.5 + RB = 15 + IRB = 0.0003 + RBM = 0.69 + RE = 0.016 + RC = 0.012 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.553E-010 + VJE = 0.7508 + MJE = 0.3501 + TF = 8E-010 + XTF = 5 + VTF = 1 + ITF = 1 + PTF = 0 + CJC = 1.388E-010 + VJC = 0.05796 + MJC = 0.1793 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7 .MODEL DIODE D + IS = 2.923E-014 + N = 0.9756 + BV = 1000 + IBV = 0.001 + RS = 686.5 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *