*********************************************************** * * PBSS302PZ * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 5,5 A * VCEO = 20 V * hFE = min.200 typ.290 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 07/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS302PZ 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.842E-012 + NF = 0.9678 + ISE = 7.225E-013 + NE = 1.535 + BF = 466 + IKF = 4.5 + VAF = 20 + NR = 0.968 + ISC = 1.312E-013 + NC = 1.131 + BR = 177 + IKR = 1 + VAR = 7 + RB = 12 + IRB = 0.0005636 + RBM = 9.422 + RE = 0.017 + RC = 0.007 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.03E-010 + VJE = 0.9677 + MJE = 0.4485 + TF = 2.3E-009 + XTF = 2 + VTF = 2 + ITF = 1 + PTF = 0 + CJC = 3.809E-010 + VJC = 0.5971 + MJC = 0.3666 + XCJC = 1 + TR = 1.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *