*********************************************************** * * PBSS302NX * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,3 A * VCEO = 20 V * hFE = min.250 typ.550 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 08/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS302NX 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN NPN + IS = 1.39E-012 + NF = 0.9539 + ISE = 1.265E-014 + NE = 1.426 + BF = 570 + IKF = 13 + VAF = 40 + NR = 0.954 + ISC = 4.055E-014 + NC = 1.216 + BR = 380 + IKR = 1.2 + VAR = 14 + RB = 19.5 + IRB = 0.00052 + RBM = 0.688 + RE = 0.015 + RC = 0.0084 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.419E-010 + VJE = 0.7772 + MJE = 0.3561 + TF = 1.85E-009 + XTF = 1 + VTF = 5 + ITF = 1.9 + PTF = 0 + CJC = 2.947E-010 + VJC = 0.6762 + MJC = 0.4078 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .ENDS *