*********************************************************** * * PBSS301PZ * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 5,7 A * VCEO = 12 V * hFE = min.200 typ.335 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 07/2008 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS301PZ 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.565E-012 + NF = 0.9667 + ISE = 8.661E-014 + NE = 1.361 + BF = 423 + IKF = 7 + VAF = 14 + NR = 0.967 + ISC = 2.875E-013 + NC = 1.255 + BR = 359 + IKR = 0.7 + VAR = 5.5 + RB = 21.6 + IRB = 0.00048 + RBM = 0.7 + RE = 0.017 + RC = 0.004 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.432E-010 + VJE = 1 + MJE = 0.4564 + TF = 3.3E-009 + XTF = 1 + VTF = 2 + ITF = 1.2 + PTF = 0 + CJC = 5.044E-010 + VJC = 2 + MJC = 0.6638 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .ENDS *