*********************************************************** * * PBSS301PD * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 4 A * VCEO = 20 V * hFE = min.200 typ.330 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector ;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 37/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS301PD 1 2 3 Q1 1 2 3 PBSS301PD D1 1 2 DIODE * .MODEL PBSS301PD PNP + IS = 6.826E-013 + NF = 0.9637 + ISE = 3.983E-014 + NE = 1.228 + BF = 420 + IKF = 3.4 + VAF = 20 + NR = 0.96 + ISC = 1E-018 + NC = 2.7 + BR = 160 + IKR = 0.7 + VAR = 6.9 + RB = 20 + IRB = 0.001 + RBM = 0.49 + RE = 0.037 + RC = 0.035 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 5.049E-010 + VJE = 1 + MJE = 0.469 + TF = 2.3E-009 + XTF = 0.4 + VTF = 15 + ITF = 0.5 + PTF = 0 + CJC = 2.529E-010 + VJC = 0.5406 + MJC = 0.3499 + XCJC = 1 + TR = 3.3E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.748E-013 + N = 1.2 + BV = 1000 + IBV = 0.001 + RS = 500 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *