*********************************************************** * * PBSS301NX * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,3 A * VCEO = 12 V * hFE = min. 250 typ. 480 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 09/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS301NX 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN NPN + IS = 1.586E-012 + NF = 0.9735 + ISE = 9.954E-015 + NE = 1.309 + BF = 507 + IKF = 11.3 + VAF = 40 + NR = 0.9735 + ISC = 4.786E-014 + NC = 1.216 + BR = 340 + IKR = 2.8 + VAR = 14 + RB = 19 + IRB = 0.00052 + RBM = 0.688 + RE = 0.015 + RC = 0.009 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.711E-010 + VJE = 0.7501 + MJE = 0.3471 + TF = 1.8E-009 + XTF = 1.7 + VTF = 1.8 + ITF = 1.1 + PTF = 0 + CJC = 2.791E-010 + VJC = 0.2728 + MJC = 0.2105 + XCJC = 1 + TR = 1E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .ENDS *