*********************************************************** * * PBSS301ND * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 4 A * VCEO = 20 V * hFE = min. 250 typ. 400 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 41/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS301ND 1 2 3 Q1 1 2 3 PBSS301ND D1 2 1 DIODE * .MODEL PBSS301ND NPN + IS = 7.987E-013 + NF = 0.9652 + ISE = 1.1E-014 + NE = 1.33 + BF = 510 + IKF = 9 + VAF = 65 + NR = 0.9659 + ISC = 1.147E-014 + NC = 1.14 + BR = 223 + IKR = 1.1 + VAR = 10.5 + RB = 21.5 + IRB = 0.0008 + RBM = 1.8 + RE = 0.03 + RC = 0.02 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 5.681E-010 + VJE = 0.7622 + MJE = 0.3574 + TF = 2.45E-009 + XTF = 1 + VTF = 1000 + ITF = 6 + PTF = 0 + CJC = 9.107E-011 + VJC = 0.04067 + MJC = 0.1902 + XCJC = 1 + TR = 3.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.1 .MODEL DIODE D + IS = 1E-018 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 0 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *