*********************************************************** * * PBSS2540M * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 500 mA * VCEO = 40 V * hFE = min. 100 @ 2V/100 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS2540M 1 2 3 Q1 1 2 3 PBSS2540M D1 2 1 DIODE * .MODEL PBSS2540M NPN + IS = 4.366E-014 + NF = 0.9846 + ISE = 1.073E-015 + NE = 1.338 + BF = 400 + IKF = 1 + VAF = 173 + NR = 0.985 + ISC = 1E-018 + NC = 2.753 + BR = 36.5 + IKR = 2000 + VAR = 10.4 + RB = 48.2 + IRB = 0.0004 + RBM = 8.46 + RE = 0.105 + RC = 0.225 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.557E-011 + VJE = 0.8 + MJE = 0.36 + TF = 5.7E-010 + XTF = 3 + VTF = 1.5 + ITF = 0.5 + PTF = 0 + CJC = 7.6E-012 + VJC = 0.5172 + MJC = 0.3587 + XCJC = 1 + TR = 5.4E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 2.86E-015 + N = 1.016 + BV = 1000 + IBV = 0.001 + RS = 500 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *