********************************************************** * * PBSS2515E * * Nexperia * * NPN low VCEsat (BISS) transistor * IC = 0,5 A * VCEO = 15 V * hFE = min. 150 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 18/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# .MODEL QPBSS2515E NPN + IS = 5.081E-14 + NF = 0.9851 + ISE = 3.304E-14 + NE = 2.27 + BF = 435 + IKF = 0.75 + VAF = 16.5 + NR = 0.985 + ISC = 9.959E-15 + NC = 1.506 + BR = 243 + IKR = 0.188 + VAR = 15.9 + RB = 27 + IRB = 0.00074 + RBM = 0.05 + RE = 0.11 + RC = 0.19 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.863E-11 + VJE = 0.8 + MJE = 0.393 + TF = 4.5E-10 + XTF = 4 + VTF = 0.9 + ITF = 0.8 + PTF = 0 + CJC = 1.287E-11 + VJC = 0.7021 + MJC = 0.41 + XCJC = 1 + TR = 1.8E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 *## *