*********************************************************** * * PBRP123ET * * Nexperia * * Resistor equipped PNP Transistor (RET) * IC = 600 mA * VCEO = 40 V * hFE = min. 180 typ. 250 @ 5V/300mA * R1 = 2.2 Kohm * R2 = 2.2 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base (input) * Package Pin 2: Emitter (GND) * Package Pin 3: Collector (output) * * * Extraction date (week/year): 27/2006 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .SUBCKT PBRP123ET 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.951E-013 + NF = 0.9911 + ISE = 4.577E-015 + NE = 1.258 + BF = 430 + IKF = 0.85 + VAF = 25 + NR = 0.9905 + ISC = 2.895E-014 + NC = 1.116 + BR = 91.2 + IKR = 0.3 + VAR = 8 + RB = 18.7 + IRB = 0.0004808 + RBM = 2.03 + RE = 0.115 + RC = 0.09 + XTB = 1.442 + EG = 1.11 + XTI = 2.052 + CJE = 8.514E-011 + VJE = 0.55 + MJE = 0.347 + TF = 8E-010 + XTF = 1.5 + VTF = 1 + ITF = 0.4 + PTF = 0 + CJC = 4.145E-011 + VJC = 0.7487 + MJC = 0.4803 + XCJC = 1 + TR = 1.3E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *