*********************************************************** * * PBRN113ZT * * Nexperia * * Resistor equipped NPN Transistor (RET) * IC = 600 mA * VCEO = 40 V * hFE = min.500 typ.720 @ 5V/600mA * R1 = 1 kOhm * R2 = 10 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base (input) * Package Pin 2: Emitter (GND) * Package Pin 3: Collector (output) * * * Extraction date (week/year): 27/2006 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBRN113ZT 1 2 3 Q1 1 2 3 PBRN113ZT D1 2 1 DIODE * .MODEL PBRN113ZT NPN + IS = 5.558E-013 + NF = 0.9887 + ISE = 4.188E-014 + NE = 1.877 + BF = 1200 + IKF = 0.6 + VAF = 15 + NR = 0.987 + ISC = 1.007E-012 + NC = 2.474 + BR = 100 + IKR = 1.6 + VAR = 15 + RB = 38 + IRB = 0.0008 + RBM = 0.5 + RE = 0.05 + RC = 0.16 + XTB = 1.265 + EG = 1.11 + XTI = 0.9504 + CJE = 8.392E-011 + VJE = 0.55 + MJE = 0.3462 + TF = 4.8E-010 + XTF = 9 + VTF = 0.8 + ITF = 1.2 + PTF = 0 + CJC = 1.112E-011 + VJC = 1 + MJC = 0.2062 + XCJC = 1 + TR = 8E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.775 .MODEL DIODE D + IS = 1.746E-014 + N = 1.5 + BV = 1000 + IBV = 0.001 + RS = 0.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *