********************************************************** * * PBLS6002D * * Nexperia * * Low VCEsat (RET) double NPN/PNP Transistor * IC = 1 A / 100 mA * VCEO = 60 V / 50 V * hFE = typ. 350 @ 5V/1mA // min. 30 @ 5V/20mA * R1 = 4.7 kOhm * R2 = 4.7 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBLS6002D_NPN 1 2 3 Q1 1 2 3 TR2 * .MODEL TR2 NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS * .SUBCKT PBLS6002D_PNP 1 2 3 Q1 1 2 3 TR1 D1 1 2 DIODE * .MODEL TR1 PNP + IS = 1.695E-013 + NF = 0.9919 + ISE = 1.5E-014 + NE = 1.348 + BF = 370 + IKF = 0.4 + VAF = 40 + NR = 0.9912 + ISC = 1.541E-013 + NC = 1.821 + BR = 30 + IKR = 0.4 + VAR = 18 + RB = 12 + IRB = 0.001 + RBM = 1.12 + RE = 0.105 + RC = 0.105 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.466E-011 + VJE = 0.8044 + MJE = 0.3919 + TF = 9E-010 + XTF = 20 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 3.162E-011 + VJC = 0.7543 + MJC = 0.4479 + XCJC = 1 + TR = 3.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 1.651E-014 + N = 1.079 + BV = 1000 + IBV = 0.001 + RS = 1000 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *