********************************************************** * * PBLS4004V * * Nexperia * * Low VCEsat (RET) double NPN/PNP Transistor * IC = 500 mA / 100 mA * VCEO = 40 V / 50 V * hFE = typ. 200 @ 2V/10mA // min. 60 @ 5V/5mA * R1 = 22 kOhm * R2 = 22 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 17/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPBLS4004V_NPN NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS * .MODEL QPBLS4004V_PNP PNP + IS = 6.269E-014 + NF = 0.9897 + ISE = 1.859E-014 + NE = 1.487 + BF = 400 + IKF = 0.081 + VAF = 2.5 + NR = 0.9902 + ISC = 3.909E-014 + NC = 1.193 + BR = 26 + IKR = 0.2 + VAR = 5.9 + RB = 50 + IRB = 0.0004 + RBM = 0.1 + RE = 0.123 + RC = 0.184 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.805E-011 + VJE = 0.55 + MJE = 0.3288 + TF = 7.9E-010 + XTF = 3.8 + VTF = 1000 + ITF = 0.65 + PTF = 0 + CJC = 1.164E-011 + VJC = 0.5414 + MJC = 0.3995 + XCJC = 1 + TR = 2.7E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.85 .ENDS *