********************************************************** * * PBLS4003D * * Nexperia * * Low VCEsat (RET) double NPN/PNP Transistor * IC = 1 A / 100 mA * VCEO = 40 V / 50 V * hFE = typ. 300 @ 5V/1mA // min. 30 @ 5V/5mA * R1 = 10 kOhm * R2 = 10 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPBLS4003D_NPN NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS * .MODEL QPBLS4003D_PNP PNP + IS = 2.526E-013 + NF = 0.9959 + ISE = 1.056E-013 + NE = 1.763 + BF = 480 + IKF = 0.49 + VAF = 40 + NR = 0.994 + ISC = 5.238E-014 + NC = 1.128 + BR = 75 + IKR = 0.3 + VAR = 10 + RB = 21 + IRB = 0.00019 + RBM = 0.2 + RE = 0.085 + RC = 0.095 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.2E-011 + VJE = 0.8407 + MJE = 0.4065 + TF = 5.6E-010 + XTF = 10 + VTF = 1 + ITF = 0.4 + PTF = 0 + CJC = 3.212E-011 + VJC = 0.5149 + MJC = 0.3901 + XCJC = 1 + TR = 6E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *