********************************************************** * * PBLS2022D * * Nexperia * * Low VCEsat (RET) double NPN/PNP Transistor * IC = 1.8 A / 100 mA * VCEO = 20 V / 50 V * hFE = typ. 420 @ 2V/100mA // min. 30 @ 5V/10mA * R1 = 4.7 kOhm * R2 = 4.7 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;2: Base TR1;TR2 * Package Pin 3;5: Collector TR2;TR1 * Package Pin 4;6: Emitter TR2;TR1 * * * Extraction date (week/year): 03/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPBLS2022D_NPN NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS * .MODEL QPBLS2022D_PNP PNP + IS = 5.893E-013 + NF = 0.9861 + ISE = 1.33E-013 + NE = 1.422 + BF = 440 + IKF = 2.2 + VAF = 17.2 + NR = 0.9865 + ISC = 1.119E-013 + NC = 1.166 + BR = 290.4 + IKR = 0.45 + VAR = 11.93 + RB = 16 + IRB = 0.0004 + RBM = 0.3 + RE = 0.04 + RC = 0.018 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.943E-010 + VJE = 0.8511 + MJE = 0.4203 + TF = 1.95E-009 + XTF = 3 + VTF = 1.5 + ITF = 1.5 + PTF = 0 + CJC = 1.346E-010 + VJC = 0.4578 + MJC = 0.3404 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 .ENDS *