********************************************************** * * PBLS2004D * * Nexperia * * Low VCEsat (RET) double NPN/PNP Transistor * IC = 1 A / 100 mA * VCEO = 20 V / 50 V * hFE = typ. 495 @ 2V/1mA // min. 60 @ 5V/5mA * R1 = 22 kOhm * R2 = 22 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 96 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPBLS2004D_NPN NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS * .MODEL QPBLS2004D_PNP PNP + IS = 2.37E-013 + NF = 0.988 + ISE = 2.328E-014 + NE = 1.419 + BF = 510 + IKF = 0.7 + VAF = 20 + NR = 0.985 + ISC = 5E-014 + NC = 1.155 + BR = 170 + IKR = 0.3 + VAR = 10.4 + RB = 30 + IRB = 6E-005 + RBM = 0.0737 + RE = 0.085 + RC = 0.065 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.28E-011 + VJE = 0.8642 + MJE = 0.4234 + TF = 1.12E-009 + XTF = 5 + VTF = 2.2 + ITF = 1 + PTF = 0 + CJC = 4.66E-011 + VJC = 0.4 + MJC = 0.366 + XCJC = 1 + TR = 4E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .ENDS *