********************************************************** * * PBLS1501V * * Nexperia * * Low VCEsat (RET) double NPN/PNP Transistor * IC = 500 mA / 100 mA * VCEO = 15 V / 50 V * hFE = typ. 200 @ 2V/10mA // min. 30 @ 5V/20 mA * R1 = 2.2 kOhm * R2 = 2.2 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 13/2004 * Spicemodel does not include temperature dependency * ********************************************************* *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPBLS1501V_NPN NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS * .MODEL QPBLS1501V_PNP PNP + IS = 6.93E-14 + NF = 1.002 + ISE = 1.892E-14 + NE = 1.457 + BF = 250 + IKF = 0.49 + VAF = 13.72 + NR = 1.002 + ISC = 1.738E-14 + NC = 1.164 + BR = 90 + IKR = 0.14 + VAR = 13.24 + RB = 27 + IRB = 0.0005 + RBM = 0.5 + RE = 0.12 + RC = 0.13 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.814E-11 + VJE = 0.55 + MJE = 0.3388 + TF = 5.2E-10 + XTF = 25 + VTF = 0.5 + ITF = 1.5 + PTF = 0 + CJC = 1.763E-11 + VJC = 0.3595 + MJC = 0.3692 + XCJC = 1 + TR = 1E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *