*********************************************************** * * PBHV9560Z * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 0,5 A * VCEO = 600 V * hFE = typ. 130 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 41/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV9560Z 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 9.583E-14 + NF = 0.9874 + ISE = 2.196E-14 + NE = 1.313 + BF = 97 + IKF = 0.01263 + VAF = 14.06 + NR = 0.9821 + ISC = 6.793E-15 + NC = 1.449 + BR = 3.77 + IKR = 0.3459 + VAR = 234.4 + RB = 7 + IRB = 0.0002 + RBM = 1.7 + RE = 0.005598 + RC = 0.1913 + XTB = 1.741 + EG = 1.11 + XTI = 3.214 + CJE = 4.751E-10 + VJE = 0.6595 + MJE = 0.3332 + TF = 2.8E-09 + XTF = 20 + VTF = 5 + ITF = 0.4 + PTF = 0 + CJC = 7.008E-11 + VJC = 0.4 + MJC = 0.3173 + XCJC = 1 + TR = 6E-05 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 4.683E-12 + N = 1.024 + BV = 1000 + IBV = 0.001 + RS = 117.9 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 2.368 .ENDS *