*********************************************************** * * PBHV9540Z * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 0,5 A * VCEO = 400 V * hFE = min. 100 typ. 155 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 32/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV9540Z 1 2 3 Q1 1 2 3 PBHV9540Z D1 1 2 DIODE * .MODEL PBHV9540Z PNP + IS = 4.16E-013 + NF = 0.9886 + ISE = 3.42E-014 + NE = 1.219 + BF = 157 + IKF = 0.025 + VAF = 7 + NR = 0.9953 + ISC = 1.494E-012 + NC = 1.22 + BR = 6.34 + IKR = 1.1 + VAR = 107 + RB = 4.2 + IRB = 0.0007 + RBM = 0.843 + RE = 0.02112 + RC = 0.09406 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.493E-010 + VJE = 0.7498 + MJE = 0.3828 + TF = 1.35E-009 + XTF = 50 + VTF = 5 + ITF = 1 + PTF = 0 + CJC = 9.748E-011 + VJC = 0.5 + MJC = 0.4525 + XCJC = 1 + TR = 2E-005 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 1.021E-012 + N = 0.9698 + BV = 1000 + IBV = 0.001 + RS = 304.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *