********************************************************** * * PBHV9540X * * Nexperia * * High voltage PNP bipolar transistor * IC = 500 mA * VCEO = 400 V * hFE = 140 - 450 @ 5V/20mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 89 * * Package Pin 1 : base * Package Pin 2 : Emitter * Package Pin 3 : collector * * * * Extraction date (week/year): 30/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBHV9540X 1 2 3 Q1 1 2 3 MAIN 0.553 Q2 11 2 3 MAIN 0.447 RQ 1 11 83.89 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.139E-013 + NF = 0.9915 + ISE = 7.484E-015 + NE = 1.192 + BF = 247 + IKF = 0.8214 + VAF = 94.47 + NR = 0.9891 + ISC = 6.508E-013 + NC = 1.215 + BR = 5.358 + IKR = 0.6397 + VAR = 25 + RB = 4 + IRB = 0.001 + RBM = 0.7371 + RE = 0.155 + RC = 0.01368 + XTB = 1.316 + EG = 1.11 + XTI = 3.178 + CJE = 2.856E-010 + VJE = 0.7621 + MJE = 0.3914 + TF = 1.516E-009 + XTF = 24.43 + VTF = 5 + ITF = 1.498 + PTF = 0 + CJC = 5.383E-011 + VJC = 0.5427 + MJC = 0.4569 + XCJC = 1 + TR = 3E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9183 .MODEL DIODE D + IS = 4.08E-013 + N = 0.9796 + BV = 1000 + IBV = 0.001 + RS = 216.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *