********************************************************** * * PBHV9515QA * * Nexperia * * High voltage PNP bipolar Transistor * IC = 500 mA * VCEO = 150 V * hFE = typ. 205 @ 10V/100mA * * * * * Package pinning does not match Spice model pinning! * Package: SOT 1061 * * Package Pin 1 : base * Package Pin 2 : Emitter * Package Pin 3 : collector * * * Extraction date (week/year): 37/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT PBHV9515QA 1 2 3 Q1 1 2 3 MAIN 0.4854 Q2 11 2 3 MAIN 0.5146 RQ 1 11 37.15 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 8.853E-014 + NF = 0.9944 + ISE = 1.933E-014 + NE = 1.34 + BF = 238.6 + IKF = 0.5 + VAF = 74.41 + NR = 0.99 + ISC = 2.563E-014 + NC = 1.234 + BR = 6 + IKR = 1.035 + VAR = 113.2 + RB = 16.5 + IRB = 0.0005 + RBM = 2.8 + RE = 0.08326 + RC = 0.00308 + XTB = 1.821 + EG = 1.11 + XTI = 6.651 + CJE = 1.095E-010 + VJE = 0.7349 + MJE = 0.3701 + TF = 1.1E-009 + XTF = 10 + VTF = 1 + ITF = 1 + PTF = 0 + CJC = 2.934E-011 + VJC = 1.38 + MJC = 0.6373 + XCJC = 1 + TR = 8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 1.634E-013 + N = 1.02 + BV = 1000 + IBV = 0.001 + RS = 261.4 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *